??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22350.1922 Locating Bushings
HELP_VARIABLE
Company
Halder
Description
EH 22350. - Locating Bushings, plain for lifting pins
Bill of material
22350.1922 Locating Bushings
BESTNR
Ref. No.
22350.1922
D1
H11
12 mm
D2
Thread
M24x1.5
L
for nominal length
25 mm
D3
-0.2
32 mm
D4
+0.3
14.7 mm
D5
+0.1
5.1 mm
L1
40 mm
L2
34 mm
L3
22 mm
L4
0.0 mm
AMM
Starting torque max.
150
X
1.5 mm
F1
Carrying force
3.5 mm
F2
Carrying force
3.2 mm
F3
Carrying force
2.8 mm
FLP
for Lifting Pins
22350.0601 / .07033
G
weight
94 g
Embedded user actions